Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $0.00
 Email for Info

1000 Fatigue Rated Load Cell

1000 Fatigue Rated Load Cell Why the Interface series 1000 Fatigue Rated Load Cell is the best in class:
  • Temperature compensated strain gages, with high signal-to-noise ratio
  • Performance to 0.03%
  • Eccentric load compensated
  • Low deflection
  • 0.0008%/°F (.0015%/°C) temp. effect on output
  • Barometric compensation
  • Shunt calibration
  • Tension and compression

The 1000 series is a fatigue rated load cell with 300% overload protection, an extremely low moment sensitivity of .1%/in, low zero float (toggle) and a higher fatigue life than competitive stainless steel load cells. If you need to measure 1 lb or 1 million pounds of force, Interface Inc. load cells can do it. With many variants and configurations our fatigue-rated load cells provide up to 100 million duty cycles. The gage sensors in every load cell are individually inspected and tested, and certified to meet our rigid standards. Formed from a unique alloy, our gages provide very low resistivity for high signal;-to-noise ratios in demanding applications.

starting at $0.00
 Email for Info

1000 Fatigue Rated Load Cell

1000 Fatigue Rated Load Cell

starting at $0.00
 Email for Info

1000 Fatigue Rated Load Cell

1000 Fatigue Rated Load Cell

starting at $0.00
 Email for Info

1000 Fatigue Rated Load Cell

Downloadable Documents:

Data Sheet: 1000 Fatigue-Rated Load Cell
 
Installation Instructions - 1000
 
TEDS (Transducer Electronic Data Sheet)
 
starting at $0.00
 Email for Info

1000 Fatigue Rated Load Cell

Compatible Instrumentation:

500 In-Line Signal Conditioner
 
SGA AC/DC Power Signal Conditioner
 
DMA DIN Rail Mount Signal Conditioner
 
DCA Vehicle Compatible Signal Conditioner
 
9820 General Purpose Indicator
 
9830 High Speed Digital Indicator
 
9834 High Speed Digital Indicator For High Level Inputs
 
9840 Intelligent Indicator
 
9850 Multi-Channel Indicator
 
9320 Hand Held Battery Powered Indicator w/ TEDS Plus
 
9300 Weight Indicator
 
9390 Battery Powered Weight Indicator
 
UMC 600 Weight Indicator / Controller
 

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap