Locate a Distributor   |   E-mail Us   |   Phone Toll-Free 800.947.5598
Buy Online Now    Search 
starting at $3,940.00
Quote or Buy Now

1000 Fatigue Rated High Capacity Load Cell (U.S. & Metric)

1000 Fatigue Rated High Capacity Load Cell (U.S. & Metric) Why the Interface series 1000 Fatigue Rated High Capacity Load Cell (U.S. & Metric) is the best in class:
  • Proprietary Interface temperature compensated strain gages
  • 100 million fully reversed cycles
  • Performance to 0.06%
  • Eccentric load compensated
  • Low deflection
  • 0.0008%/°F (0.0015%/°C) temp. effect on output
  • Barometric compensation
  • Shunt calibration
  • Can be used in either tension and compression

More Information

The 1000 series is a fatigue rated load cell with 300% overload protection, an extremely low moment sensitivity of .1%/in, low zero float(toggle) and a higher fatigue life than competitive Stainless Steel load cells.If you need to measure 1lb or 1million pounds of force, Interface Inc. load cells can do it. With many variants and configurations our fatigue-rated load cells provide up to 100million duty cycles. The gage sensors in every load cell are individually inspected and tested, and certified to meet our rigid standards. Formed from a unique alloy, our gages provide very low resistivity for high signal;-to-noise ratios in demanding applications.

starting at $3,940.00
Quote or Buy Now

1000 Fatigue Rated High Capacity Load Cell (U.S. & Metric)

1000 Fatigue Rated High Capacity Load Cell (U.S. & Metric)

starting at $3,940.00
Quote or Buy Now

1000 Fatigue Rated High Capacity Load Cell (U.S. & Metric)

1000 Fatigue Rated High Capacity Load Cell (U.S. & Metric)

starting at $3,940.00
Quote or Buy Now

1000 Fatigue Rated High Capacity Load Cell (U.S. & Metric)

Downloadable Documents:

Data Sheet: 1100 UltraPrecision Load Cell
 
Installation Instructions - 1000 High Capacity
 
TEDS (Transducer Electronic Data Sheet)
 
starting at $3,940.00
Quote or Buy Now

1000 Fatigue Rated High Capacity Load Cell (U.S. & Metric)

Compatible Instrumentation:

500 In-Line Signal Conditioner
 
SGA AC/DC Power Signal Conditioner
 
DMA DIN Rail Mount Signal Conditioner
 
DCA Vehicle Compatible Signal Conditioner
 
9820 General Purpose Indicator
 
9830 High Speed Digital Indicator
 
9834 High Speed Digital Indicator For High Level Inputs
 
9840 Intelligent Indicator
 
9850 Multi-Channel Indicator
 
9320 Hand Held Battery Powered Indicator w/ TEDS Plus
 
9300 Weight Indicator
 
9390 Battery Powered Weight Indicator
 
UMC 600 Weight Indicator / Controller
 
© 2010 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
480.948.5555 phone · 480.948.1924 fax · 800.947.5598 toll-free · contact@interfaceforce.com